IESNA:LM-63-2002
[TEST]P1386441
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB1C-727-U-T2R
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 1SQUARE 52W 70CRI 2700K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (26) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.43A 52.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_THDi]10.1%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6303.6
TILT=NONE
26 -1 1 38 22 1 1 0.5000 0.5000 0.0000
1.000 1 52.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 68 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 77 85 90 95 105 115 125 135 145 155 165 175 180 
848.1 1057.9 1219.6 1350.8 1442.6 1514.0 1519.8 1490.7 1481.9 1534.4 1677.2 1914.7 2210.5 2462.6 2624.3 2786.1 
2907.0 2962.4 2963.9 2883.7 2708.8 2175.5 1735.5 1409.1 1041.9 766.5 495.4 333.7 317.7 252.1 192.3 163.2 128.2 91.8 
32.1 5.8 1.5 0.0 
848.1 1052.1 1212.4 1342.0 1442.6 1509.6 1521.3 1498.0 1490.7 1537.3 1674.3 1926.4 2209.0 2456.8 2625.8 2777.3 
2898.3 2963.9 2956.6 2883.7 2723.4 2236.7 1750.0 1444.0 1062.3 767.9 501.3 343.9 319.1 255.0 196.7 164.7 132.6 94.7 
36.4 7.3 1.5 0.0 
848.1 1047.7 1206.5 1336.2 1441.1 1515.4 1543.1 1528.6 1521.3 1559.2 1672.8 1892.8 2149.3 2392.6 2564.6 2700.1 
2819.6 2892.4 2907.0 2863.3 2732.2 2456.8 1935.1 1556.2 1170.1 836.4 569.7 384.7 351.2 275.4 209.8 174.9 147.2 
106.4 72.9 20.4 2.9 0.0 
848.1 1033.1 1186.1 1317.3 1429.5 1522.7 1572.3 1576.6 1581.0 1608.7 1684.5 1828.7 2045.8 2273.2 2461.1 2577.7 
2679.7 2765.7 2806.5 2803.6 2743.8 2598.1 2299.4 1904.5 1458.6 1018.6 727.1 463.4 426.9 316.2 225.9 180.7 150.1 
100.5 69.9 29.1 2.9 0.0 
848.1 1024.4 1177.4 1299.8 1419.3 1524.2 1608.7 1646.6 1664.1 1688.8 1744.2 1834.6 1967.2 2149.3 2322.7 2462.6 
2574.8 2657.8 2724.9 2759.8 2742.4 2688.4 2567.5 2303.8 1929.3 1522.7 1028.8 689.2 613.5 416.7 271.0 177.8 135.5 
106.4 69.9 26.2 2.9 0.0 
848.1 1001.1 1136.6 1267.7 1388.7 1506.7 1614.5 1688.8 1734.0 1769.0 1814.2 1888.5 1986.1 2108.5 2255.7 2407.2 
2529.6 2636.0 2707.4 2761.3 2799.2 2794.8 2758.4 2676.8 2485.9 2172.6 1780.6 1270.6 1124.9 689.2 422.6 256.5 
177.8 122.4 55.4 20.4 4.4 0.0 
848.1 982.1 1100.2 1221.1 1334.8 1457.2 1573.7 1680.1 1760.2 1827.3 1885.6 1943.8 2016.7 2120.2 2226.5 2373.7 
2516.5 2662.2 2778.8 2876.4 2955.1 3041.1 3071.7 3092.1 3103.7 3013.4 2805.0 2188.6 2104.1 1699.0 993.8 558.1 
292.9 138.4 62.7 26.2 7.3 0.0 
848.1 950.1 1043.3 1152.6 1254.6 1366.8 1479.0 1595.6 1699.0 1798.1 1891.4 1974.4 2053.1 2127.4 2209.0 2299.4 2404.3 
2525.2 2662.2 2800.6 2944.9 3093.5 3261.1 3351.5 3434.5 3501.5 3239.3 2998.8 2968.2 2711.8 2209.0 1728.2 
986.5 354.1 154.5 48.1 10.2 0.0 
848.1 909.3 985.0 1068.1 1154.1 1245.9 1334.8 1430.9 1527.1 1629.1 1735.5 1838.9 1942.4 2061.9 2181.4 2292.1 2416.0 
2547.1 2689.9 2850.2 3022.1 3239.3 3517.6 3693.9 3899.3 4034.9 3902.3 4024.7 4030.5 3922.7 3638.5 3095.0 
1817.1 756.3 196.7 39.3 11.7 0.0 
848.1 906.3 974.8 1049.2 1132.2 1224.0 1305.6 1400.3 1484.8 1582.5 1688.8 1787.9 1895.8 2009.4 2130.4 2246.9 2376.6 
2510.7 2656.4 2825.4 3014.9 3252.4 3538.0 3727.4 3947.4 4090.2 3983.9 4132.5 4142.7 4021.7 3779.9 3224.7 
1774.8 660.1 171.9 33.5 11.7 0.0 
848.1 874.3 910.7 964.6 1021.5 1081.2 1151.2 1215.3 1285.2 1365.4 1441.1 1516.9 1601.4 1687.4 1789.4 1879.7 1980.3 2089.6 
2216.3 2363.5 2528.2 2765.7 2982.8 3162.0 3395.2 3469.5 3424.3 3533.6 3520.5 3329.6 3014.9 2475.7 1192.0 279.8 
69.9 20.4 11.7 0.0 
848.1 856.8 875.7 904.9 944.2 990.9 1036.0 1087.0 1142.4 1199.2 1257.5 1317.3 1375.6 1442.6 1509.6 1575.2 1642.2 1719.4 
1811.2 1917.6 2054.6 2236.7 2375.2 2523.8 2684.1 2711.8 2660.8 2662.2 2615.6 2397.0 2093.9 1637.8 743.1 208.4 
64.1 21.9 11.7 0.0 
848.1 834.9 829.1 839.3 856.8 878.7 906.3 938.4 970.5 1004.0 1037.5 1066.6 1094.3 1122.0 1146.8 1164.3 1178.8 1193.4 1203.6 
1226.9 1267.7 1301.2 1302.7 1294.0 1277.9 1200.7 1119.1 986.5 954.4 773.7 571.2 416.7 212.7 109.3 45.2 20.4 11.7 0.0 
848.1 792.7 751.9 724.2 712.5 706.7 712.5 718.4 728.6 737.3 740.2 735.9 724.2 709.6 686.3 655.7 616.4 574.1 536.2 
502.7 467.7 438.6 410.9 386.1 359.9 327.9 291.4 262.3 252.1 215.7 173.4 131.1 88.9 59.7 36.4 17.5 8.7 0.0 
848.1 754.8 683.4 638.2 622.2 629.5 644.1 655.7 665.9 667.4 661.5 647.0 626.6 600.3 575.6 545.0 514.4 485.2 457.5 
426.9 387.6 355.5 330.8 316.2 306.0 303.1 288.5 271.0 268.1 247.7 208.4 164.7 109.3 62.7 39.3 18.9 7.3 0.0 
848.1 724.2 630.9 593.1 597.4 614.9 632.4 644.1 647.0 641.1 623.7 600.3 575.6 550.8 524.6 502.7 477.9 447.3 415.3 
384.7 362.8 348.3 338.1 327.9 319.1 308.9 292.9 263.7 257.9 240.4 214.2 158.8 126.8 77.2 36.4 16.0 5.8 0.0 
848.1 695.1 596.0 574.1 591.6 612.0 630.9 638.2 633.9 617.8 596.0 569.7 545.0 523.1 501.3 475.0 456.1 437.1 410.9 
392.0 378.9 364.3 335.1 314.7 300.2 285.6 268.1 247.7 241.9 221.5 171.9 157.4 139.9 113.7 65.6 26.2 4.4 0.0 
848.1 671.7 574.1 568.3 588.7 613.5 626.6 632.4 623.7 600.3 572.7 543.5 518.7 496.9 476.5 463.4 450.3 435.7 422.6 
393.4 365.7 346.8 327.9 308.9 287.1 265.2 244.8 224.4 218.6 192.3 169.0 144.3 120.9 94.7 69.9 30.6 2.9 0.0 
848.1 655.7 561.0 566.8 593.1 612.0 629.5 629.5 612.0 585.8 555.2 524.6 501.3 480.9 463.4 450.3 432.8 408.0 386.1 
365.7 345.3 324.9 304.5 284.1 266.7 249.2 230.2 211.3 204.0 185.1 166.1 142.8 116.6 86.0 53.9 20.4 2.9 0.0 
848.1 644.1 559.5 566.8 594.5 616.4 628.0 623.7 603.3 572.7 537.7 510.0 488.1 469.2 459.0 438.6 405.1 367.2 352.6 
339.5 317.7 301.6 287.1 266.7 252.1 234.6 218.6 196.7 190.9 176.3 155.9 134.1 110.7 90.3 48.1 21.9 1.5 0.0 
848.1 638.2 558.1 569.7 596.0 619.3 626.6 622.2 598.9 563.9 528.9 499.8 479.4 464.8 456.1 424.0 380.3 349.7 338.1 
322.0 307.5 287.1 269.6 253.5 241.9 228.8 212.7 192.3 189.4 174.9 155.9 132.6 110.7 87.4 51.0 21.9 1.5 0.0 
848.1 638.2 558.1 569.7 597.4 617.8 626.6 620.7 598.9 559.5 526.0 499.8 477.9 466.3 454.6 422.6 380.3 348.3 339.5 
322.0 306.0 285.6 269.6 250.6 241.9 228.8 211.3 192.3 189.4 176.3 154.5 129.7 109.3 75.8 53.9 18.9 1.5 0.0 
